10 MM RL


Looking for a configuration you don't see here? Contact Us


10 MM RL
60 Case Metric

60 Case , 10 mm Diameter, Metric, Carbon Steel60 Rockwell C Min.

Lead Time:  3 Days*
$159.58 each**
Custom Length:

Min: 25.4 mm  Max: 4216.0 mm  Tolerance +/- 0.8 mm

Special Machining

A custom length (to the left) is required.

Add to Cart

  • Thomson 60 Case LinearRace shafting is manufactured to the highest quality standards. Using 60 Case® LinearRace shafting with Thomson Ball Bushing bearings ensures optimal bearing performance and travel life.
  • Available from stock and cut to length in most material types and options.
  • Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
  • Roundness within .000080" for Class L, S, D, M and .000050" for Class N.
  • Straight within .001" per foot cumulative when shipped from the factory.

Dimensions

Dimensions
Dimension Value
[dia] 10.0000
[ToleranceValues] 10.00/9.99 mm

Specifications

Specification Value
Shaft Type No Option
Material, Shaft 1566 Carbon Steel
Surface Finish 0.20 Ra µm
Tolerance Class Class MM
Hardness 60 Rockwell C Min.
Straightness 0.0254 mm per Foot Cumulative (0.051 mm TIR)
Length 4,216 mm / 166 in
Diameter 10 mm / 0.394 in
Weight 0.630 kg / 1.389 lbs
Case Depth, Minimum 0.690 mm / 0.027 in
Roundness 0.00200 mm / 0.00008 in
Taper 0.0025 mm / 0.0001 in

Get Quote

*Please fill out the information below so we can best assist you: