1 L SS

1 L SS
1 L SS

Shaft, 0.9990 / 0.9995 in Diameter, Class L, Stainless Steel 440C, 50 Rockwell C Min., 178 in Long +/- 1/32 in

Lead Time:  1 Day  *

  • Class L shafting is designed for use with Super, Super Smart and XA Precision Ball Bushing Bearings.
  • Available from stock and cut to length in most material types and options.
  • Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
  • Roundness within .000080"
  • Straight within .001" per foot cumulative when shipped from the factory.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter1 in
Actual Diameter0.9990 / 0.9995 in 
Length178 in +/- 1/32 in 

Specifications

SpecificationsValue
Case Depth, Minimum0.080 in
ClassClass L 
Hardness50 Rockwell C Min. 
MaterialStainless Steel 440C 
Material, ShaftStainless Steel 440C 
Roundness0.000080 in
Straightness0.001 in per Foot Cumulative (.002 in TIR) 
Surface Finish8 Ra microinch Max 
Taper0.0001 in
Weight39.5 lb

Get Quote

*Please fill out the information below so we can best assist you: