Zum Inhalt springen Zur Navigation springen

MLN11A05-180050P04000N-C1A0-XXX

NEMA 11, 0.00025 in Travel/Step, Single Stack, 0.51 A, Rotating Nut, Nut integral to motor, 0.18 X 0.05 in Lead Screw

MLN11A05-180050S04000N-C1A0-XXX

NEMA 11, 0.00025 in Travel/Step, Single Stack, 0.51 A, Rotating Nut, Nut integral to motor, 0.18 X 0.05 in Lead Screw

MLN11A05-180100P04000N-C1A0-XXX

NEMA 11, 0.0005 in Travel/Step, Single Stack, 0.51 A, Rotating Nut, Nut integral to motor, 0.18 X 0.1 in Lead Screw

MLN11A05-180100S04000N-C1A0-XXX

NEMA 11, 0.0005 in Travel/Step, Single Stack, 0.51 A, Rotating Nut, Nut integral to motor, 0.18 X 0.1 in Lead Screw

MLN11A05-180200P04000N-C1A0-XXX

NEMA 11, 0.001 in Travel/Step, Single Stack, 0.51 A, Rotating Nut, Nut integral to motor, 0.18 X 0.2 in Lead Screw

MLN11A05-180200S04000N-C1A0-XXX

NEMA 11, 0.001 in Travel/Step, Single Stack, 0.51 A, Rotating Nut, Nut integral to motor, 0.18 X 0.2 in Lead Screw

MLN11A05-180400S04000N-C1A0-XXX

NEMA 11, 0.002 in Travel/Step, Single Stack, 0.51 A, Rotating Nut, Nut integral to motor, 0.18 X 0.4 in Lead Screw

MLN11A05-M04010P10200N-C5A0-XXX

NEMA 11, 0.0002 in Travel/Step, Single Stack, 0.51 A, Rotating Nut, Nut integral to motor, 4 X 1 mm Lead Screw

MLN11A05-M04010S10200N-C5A0-XXX

NEMA 11, 0.0002 in Travel/Step, Single Stack, 0.51 A, Rotating Nut, Nut integral to motor, 4 X 1 mm Lead Screw

MLN11A05-M04040P10200N-C5A0-XXX

NEMA 11, 0.00079 in Travel/Step, Single Stack, 0.51 A, Rotating Nut, Nut integral to motor, 4 X 4 mm Lead Screw

MLN11A05-M04040S10200N-C5A0-XXX

NEMA 11, 0.00079 in Travel/Step, Single Stack, 0.51 A, Rotating Nut, Nut integral to motor, 4 X 4 mm Lead Screw

MLN11A05-M04080P10200N-C5A0-XXX

NEMA 11, 0.00157 in Travel/Step, Single Stack, 0.51 A, Rotating Nut, Nut integral to motor, 4 X 8 mm Lead Screw

MLN11A05-M04080S10200N-C5A0-XXX

NEMA 11, 0.00157 in Travel/Step, Single Stack, 0.51 A, Rotating Nut, Nut integral to motor, 4 X 8 mm Lead Screw

MLN11A10-180050P04000N-C1A0-XXX

NEMA 11, 0.00025 in Travel/Step, Single Stack, 1 A, Rotating Nut, Nut integral to motor, 0.18 X 0.05 in Lead Screw

MLN11A10-180050S04000N-C1A0-XXX

NEMA 11, 0.00025 in Travel/Step, Single Stack, 1 A, Rotating Nut, Nut integral to motor, 0.18 X 0.05 in Lead Screw

MLN11A10-180100P04000N-C1A0-XXX

NEMA 11, 0.0005 in Travel/Step, Single Stack, 1 A, Rotating Nut, Nut integral to motor, 0.18 X 0.1 in Lead Screw

MLN11A10-180100S04000N-C1A0-XXX

NEMA 11, 0.0005 in Travel/Step, Single Stack, 1 A, Rotating Nut, Nut integral to motor, 0.18 X 0.1 in Lead Screw

MLN11A10-180200P04000N-C1A0-XXX

NEMA 11, 0.001 in Travel/Step, Single Stack, 1 A, Rotating Nut, Nut integral to motor, 0.18 X 0.2 in Lead Screw

MLN11A10-180200S04000N-C1A0-XXX

NEMA 11, 0.001 in Travel/Step, Single Stack, 1 A, Rotating Nut, Nut integral to motor, 0.18 X 0.2 in Lead Screw

MLN11A10-180400S04000N-C1A0-XXX

NEMA 11, 0.002 in Travel/Step, Single Stack, 1 A, Rotating Nut, Nut integral to motor, 0.18 X 0.4 in Lead Screw

MLN11A10-M04010P10200N-C5A0-XXX

NEMA 11, 0.0002 in Travel/Step, Single Stack, 1 A, Rotating Nut, Nut integral to motor, 4 X 1 mm Lead Screw

MLN11A10-M04010S10200N-C5A0-XXX

NEMA 11, 0.0002 in Travel/Step, Single Stack, 1 A, Rotating Nut, Nut integral to motor, 4 X 1 mm Lead Screw

MLN11A10-M04040P10200N-C5A0-XXX

NEMA 11, 0.00079 in Travel/Step, Single Stack, 1 A, Rotating Nut, Nut integral to motor, 4 X 4 mm Lead Screw

MLN11A10-M04040S10200N-C5A0-XXX

NEMA 11, 0.00079 in Travel/Step, Single Stack, 1 A, Rotating Nut, Nut integral to motor, 4 X 4 mm Lead Screw

MLN11A10-M04080P10200N-C5A0-XXX

NEMA 11, 0.00157 in Travel/Step, Single Stack, 1 A, Rotating Nut, Nut integral to motor, 4 X 8 mm Lead Screw

MLN11A10-M04080S10200N-C5A0-XXX

NEMA 11, 0.00157 in Travel/Step, Single Stack, 1 A, Rotating Nut, Nut integral to motor, 4 X 8 mm Lead Screw

MLN14A08-250031P08000N-C2A0-XXX

NEMA 14, 0.00016 in Travel/Step, Single Stack, 0.88 A, Rotating Nut, Nut integral to motor, 0.25 X 0.031 in Lead Screw

MLN14A08-250031S08000N-C2A0-XXX

NEMA 14, 0.00016 in Travel/Step, Single Stack, 0.88 A, Rotating Nut, Nut integral to motor, 0.25 X 0.031 in Lead Screw

MLN14A08-250063P08000N-C2A0-XXX

NEMA 14, 0.00032 in Travel/Step, Single Stack, 0.88 A, Rotating Nut, Nut integral to motor, 0.25 X 0.063 in Lead Screw

MLN14A08-250063S08000N-C2A0-XXX

NEMA 14, 0.00032 in Travel/Step, Single Stack, 0.88 A, Rotating Nut, Nut integral to motor, 0.25 X 0.063 in Lead Screw

MLN14A08-250125S08000N-C2A0-XXX

NEMA 14, 0.00063 in Travel/Step, Single Stack, 0.88 A, Rotating Nut, Nut integral to motor, 0.25 X 0.125 in Lead Screw

MLN14A08-250250P08000N-C2A0-XXX

NEMA 14, 0.00125 in Travel/Step, Single Stack, 0.88 A, Rotating Nut, Nut integral to motor, 0.25 X 0.25 in Lead Screw

MLN14A08-250250S08000N-C2A0-XXX

NEMA 14, 0.00125 in Travel/Step, Single Stack, 0.88 A, Rotating Nut, Nut integral to motor, 0.25 X 0.25 in Lead Screw

MLN14A08-250500S08000N-C2A0-XXX

NEMA 14, 0.0025 in Travel/Step, Single Stack, 0.88 A, Rotating Nut, Nut integral to motor, 0.25 X 0.5 in Lead Screw

MLN14A08-250750S08000N-C2A0-XXX

NEMA 14, 0.00375 in Travel/Step, Single Stack, 0.88 A, Rotating Nut, Nut integral to motor, 0.25 X 0.75 in Lead Screw

MLN14A08-M06010P20300N-C6A0-XXX

NEMA 14, 0.0002 in Travel/Step, Single Stack, 0.88 A, Rotating Nut, Nut integral to motor, 6 X 1 mm Lead Screw

MLN14A08-M06010S20300N-C6A0-XXX

NEMA 14, 0.0002 in Travel/Step, Single Stack, 0.88 A, Rotating Nut, Nut integral to motor, 6 X 1 mm Lead Screw

MLN14A08-M06060P20300N-C6A0-XXX

NEMA 14, 0.00118 in Travel/Step, Single Stack, 0.88 A, Rotating Nut, Nut integral to motor, 6 X 6 mm Lead Screw

MLN14A08-M06060S20300N-C6A0-XXX

NEMA 14, 0.00118 in Travel/Step, Single Stack, 0.88 A, Rotating Nut, Nut integral to motor, 6 X 6 mm Lead Screw

MLN14A08-M06120P20300N-C6A0-XXX

NEMA 14, 0.00236 in Travel/Step, Single Stack, 0.88 A, Rotating Nut, Nut integral to motor, 6 X 12 mm Lead Screw

MLN14A08-M06120S20300N-C6A0-XXX

NEMA 14, 0.00236 in Travel/Step, Single Stack, 0.88 A, Rotating Nut, Nut integral to motor, 6 X 12 mm Lead Screw

MLN14A13-250063P08000N-C2A0-XXX

NEMA 14, 0.00032 in Travel/Step, Single Stack, 1.35 A, Rotating Nut, Nut integral to motor, 0.25 X 0.063 in Lead Screw

MLN14A13-250063S08000N-C2A0-XXX

NEMA 14, 0.00032 in Travel/Step, Single Stack, 1.35 A, Rotating Nut, Nut integral to motor, 0.25 X 0.063 in Lead Screw

MLN14A13-250125P08000N-C2A0-XXX

NEMA 14, 0.00063 in Travel/Step, Single Stack, 1.35 A, Rotating Nut, Nut integral to motor, 0.25 X 0.125 in Lead Screw

MLN14A13-250125S08000N-C2A0-XXX

NEMA 14, 0.00063 in Travel/Step, Single Stack, 1.35 A, Rotating Nut, Nut integral to motor, 0.25 X 0.125 in Lead Screw

MLN14A13-250250P08000N-C2A0-XXX

NEMA 14, 0.00125 in Travel/Step, Single Stack, 1.35 A, Rotating Nut, Nut integral to motor, 0.25 X 0.25 in Lead Screw

MLN14A13-250250S08000N-C2A0-XXX

NEMA 14, 0.00125 in Travel/Step, Single Stack, 1.35 A, Rotating Nut, Nut integral to motor, 0.25 X 0.25 in Lead Screw

MLN14A13-250500S08000N-C2A0-XXX

NEMA 14, 0.0025 in Travel/Step, Single Stack, 1.35 A, Rotating Nut, Nut integral to motor, 0.25 X 0.5 in Lead Screw

MLN14A13-250750S08000N-C2A0-XXX

NEMA 14, 0.00375 in Travel/Step, Single Stack, 1.35 A, Rotating Nut, Nut integral to motor, 0.25 X 0.75 in Lead Screw

MLN14A13-M06010P20300N-C6A0-XXX

NEMA 14, 0.0002 in Travel/Step, Single Stack, 1.35 A, Rotating Nut, Nut integral to motor, 6 X 1 mm Lead Screw

1-50 von 240 Produkte | next >   last >>

Zum Seitenanfang