Zum Inhalt springen Zur Navigation springen

KOKON - Fully protected recirculating ball screw

0220050010

Assembly, 40 mm X 5 mm, Preloaded, 50 μm/300mm, 210 mm Long, 23 kN Load, Dynamic

0220100004

Assembly, 40 mm X 10 mm, Preloaded, 50 μm/300mm, 700 mm Long, 38 kN Load, Dynamic

0220100032

Assembly, 40 mm X 10 mm, Non-Preloaded, 50 μm/300mm, 100 mm Long, 38 kN Load, Dynamic

0220100049

Assembly, 40 mm X 10 mm, Preloaded, 50 μm/300mm, 668 mm Long, 38 kN Load, Dynamic

0220100054

Assembly, 40 mm X 10 mm, Preloaded, 50 μm/300mm, 668 mm Long, 38 kN Load, Dynamic

0220100059

Assembly, 40 mm X 10 mm, Preloaded, 50 μm/300mm, 100 mm Long, 38 kN Load, Dynamic

0220100064

Assembly, 40 mm X 10 mm, Preloaded, 50 μm/300mm, 3640 mm Long, 38 kN Load, Dynamic

0220100066

Assembly, 40 mm X 10 mm, Preloaded, 50 μm/300mm, 310 mm Long, 38 kN Load, Dynamic

0220100074

Assembly, 40 mm X 10 mm, Non-Preloaded, 50 μm/300mm, 1280 mm Long, 38 kN Load, Dynamic

0220100077

Assembly, 40 mm X 10 mm, Preloaded, 50 μm/300mm, 1200 mm Long, 38 kN Load, Dynamic

0220100079

Assembly, 40 mm X 10 mm, Non-Preloaded, 50 μm/300mm, 1268 mm Long, 38 kN Load, Dynamic

0220100080

Assembly, 40 mm X 10 mm, Non-Preloaded, 50 μm/300mm, 1160 mm Long, 38 kN Load, Dynamic

0220100081

Assembly, 40 mm X 10 mm, Preloaded, 50 μm/300mm, 2500 mm Long, 38 kN Load, Dynamic

0220100082

Assembly, 40 mm X 10 mm, Non-Preloaded, 50 μm/300mm, 730 mm Long, 38 kN Load, Dynamic

0220100083

Assembly, 40 mm X 10 mm, Preloaded, 50 μm/300mm, 866 mm Long, 38 kN Load, Dynamic

0220100084

Assembly, 40 mm X 10 mm, Preloaded, 50 μm/300mm, 1720 mm Long, 38 kN Load, Dynamic

0220100086

Assembly, 40 mm X 10 mm, Non-Preloaded, 50 μm/300mm, 350 mm Long, 38 kN Load, Dynamic

0220100087

Assembly, 40 mm X 10 mm, Preloaded, 50 μm/300mm, 310 mm Long, 38 kN Load, Dynamic

0220100088

Assembly, 40 mm X 10 mm, Preloaded, 50 μm/300mm, 340 mm Long, 38 kN Load, Dynamic

0220100090

Assembly, 40 mm X 5 mm, Preloaded, 50 μm/300mm, 800 mm Long, 23 kN Load, Dynamic

0220100091

Assembly, 40 mm X 10 mm, Preloaded, 50 μm/300mm, 3300 mm Long, 38 kN Load, Dynamic

0220100093

Assembly, 40 mm X 10 mm, Non-Preloaded, 50 μm/300mm, 160 mm Long, 38 kN Load, Dynamic

0220100095

Assembly, 40 mm X 10 mm, Preloaded, 50 μm/300mm, 1496 mm Long, 38 kN Load, Dynamic

0220100097

Assembly, 40 mm X 10 mm, Preloaded, 50 μm/300mm, 1320 mm Long, 38 kN Load, Dynamic

0220100098

Assembly, 40 mm X 10 mm, Preloaded, 50 μm/300mm, 1916 mm Long, 38 kN Load, Dynamic

0220100101

Assembly, 40 mm X 10 mm, Non-Preloaded, 50 μm/300mm, 1320 mm Long, 38 kN Load, Dynamic

0550049

Assembly, 40 mm X 10 mm, Preloaded, 50 μm/300mm, 620 mm Long, 38 kN Load, Dynamic

0550055

Assembly, 40 mm X 10 mm, Non-Preloaded, 50 μm/300mm, 800 mm Long, 38 kN Load, Dynamic

0550097

Assembly, 40 mm X 10 mm, Non-Preloaded, 50 μm/300mm, 1024 mm Long, 38 kN Load, Dynamic

1-30 von 30 Produkte

Zum Seitenanfang