Zum Inhalt springen Zur Navigation springen

0215200404

Ball Nut Only, FK, 32 mm X 10 mm, RH, Flange, Wiper, 0.065 Nut Backlash, Maximum, 26.4 kN Load, Dynamic

0215200269

Ball Nut Only, FK, 16 mm X 5 mm, RH, Flange, Wiper, 0.041 Nut Backlash, Maximum, 9.5 kN Load, Dynamic

0215200228

Ball Nut Only, FH, 20 mm X 20 mm, RH, Flange, Wiper, 0.041 Nut Backlash, Maximum, 10.8 kN Load, Dynamic

0215200271

Ball Nut Only, FK, 20 mm X 5 mm, RH, Flange, Wiper, 0.041 Nut Backlash, Maximum, 11.5 kN Load, Dynamic

0215200243

Ball Nut Only, FH, 25 mm X 10 mm, RH, Flange, Wiper, 0.041 Nut Backlash, Maximum, 24.7 kN Load, Dynamic

0215200273

Ball Nut Only, FK, 25 mm X 5 mm, RH, Flange, Wiper, 0.041 Nut Backlash, Maximum, 13.1 kN Load, Dynamic

0215900239

Ball Nut Only, FH, 25 mm X 25 mm, RH, Flange, Wiper, 0.041 Nut Backlash, Maximum, 13.1 kN Load, Dynamic

0215200232

Ball Nut Only, FH, 32 mm X 32 mm, RH, Flange, Wiper, 0.047 Nut Backlash, Maximum, 19.7 kN Load, Dynamic

0215200275

Ball Nut Only, FK, 32 mm X 5 mm, RH, Flange, Wiper, 0.041 Nut Backlash, Maximum, 19.3 kN Load, Dynamic

0215900264

Ball Nut Only, FH, 32 mm X 20 mm, RH, Flange, Wiper, 0.065 Nut Backlash, Maximum, 47.2 kN Load, Dynamic

0215200277

Ball Nut Only, FK, 40 mm X 5 mm, RH, Flange, Wiper, 0.041 Nut Backlash, Maximum, 26.3 kN Load, Dynamic

0215200320

Ball Nut Only, FK, 40 mm X 10 mm, RH, Flange, Wiper, 0.084 Nut Backlash, Maximum, 64.9 kN Load, Dynamic

0215200306

Ball Nut Only, FK, 50 mm X 10 mm, RH, Flange, Wiper, 0.084 Nut Backlash, Maximum, 66.4 kN Load, Dynamic

0215200279

Ball Nut Only, FK, 63 mm X 10 mm, RH, Flange, Wiper, 0.084 Nut Backlash, Maximum, 93.8 kN Load, Dynamic

0215200326

Ball Nut Only, FK, 80 mm X 10 mm, RH, Flange, Wiper, 0.084 Nut Backlash, Maximum, 121.9 kN Load, Dynamic

1-15 von 15 Produkte

Zum Seitenanfang