Zum Inhalt springen Zur Navigation springen

DMA12-05B5-08

DMA, Ball Screw Drive, 115 Vac, 8 in Stroke, 2250 N

DMA12-05B5-12

DMA, Ball Screw Drive, 115 Vac, 12 in Stroke, 2250 N

DMA12-10B5-08

DMA, Ball Screw Drive, 8 in Stroke, 4500 N

DMD12-21B5-14

DMD, Ball Screw Drive, 12 Vdc, 14 in Stroke, 6800 N

DMD24-05B5-14

DMD, Ball Screw Drive, 24 Vdc, 14 in Stroke, 2250 N

DMD24-10A5-18PO

DMD, Lead Screw Drive, 24 Vdc, 18 in Stroke, 2250 N, Potentiometer

DMD24-10B5-16PO

DMD, Ball Screw Drive, 24 Vdc, 16 in Stroke, 4500 N, Potentiometer

DMD24-20A5-04PO

DMD, Lead Screw Drive, 24 Vdc, 4 in Stroke, 2250 N, Potentiometer

DMD24-20A5-14

DMD, Lead Screw Drive, 24 Vdc, 14 in Stroke, 2250 N

DMD24-21B5-08PO

DMD, Ball Screw Drive, 24 Vdc, 8 in Stroke, 6800 N, Potentiometer

DMD24-21B5-16

DMD, Ball Screw Drive, 16 in Stroke, 6800 N

DMD24-21B5-18PO

DMD, Ball Screw Drive, 24 Vdc, 18 in Stroke, 6800 N, Potentiometer

DMD24-21B5-20PO

DMD, Ball Screw Drive, 24 Vdc, 20 in Stroke, 6800 N, Potentiometer

1-13 von 13 Produkte

Zum Seitenanfang