Zum Inhalt springen Zur Navigation springen

Additional Thomson Round Rail 3D Models Now Available for Download from DanaherMotion.com

WOOD DALE, IL – Thomson, A Danaher Motion Company, has available new 3D models for their most popular Thomson Linear Ball Bushing® Bearing and Linear Specialty Bearing products.  These configurable 3D CAD models are available for immediate download for Thomson Super Smart Ball Bushing Bearings and pillow blocks, Super Ball Bushing Bearings and pillow blocks, Precision Steel Ball Bushing Bearings and pillow blocks, as well as Roundway Linear Roller Bearings.
“We’re constantly looking for ways to help OEM’s build a better machine, faster, and increasing the number of readily available and easily accessible tools such as 3D product models is another step in helping our customers and prospects correctly size and specify the right product for their machine,” says Ellen Steinbrunner, Product Line Manager, Thomson Linear Bearings & Shafting. “3D models are available for download in over 25 file formats, compatible with most popular CAD programs including Solidworks, AutoCAD, Pro/E and more.”

About Thomson
With more than 60 years of motion control innovation and quality, Thomson is the industry’s premiere producer of Ball Bushing and Profile Rail bearings, 60 Case Shafting, ground and rolled Ball Screws, Linear Actuators, Linear Systems and related accessories.  Thomson pioneered the Ball Bushing bearing in 1945, and has set the standard ever since with an unsurpassed set of mechanical motion control solutions serving global commercial and aerospace & defense markets.  Thomson, a Danaher Motion company, has facilities in North America, Europe and Asia with over 2000 distributor locations around the world.

Thomson, 1500 Mittel Boulevard, Wood Dale, IL 60191-1073; 1-540-633-3549; 1-540-633-0294 (fax); Thomson@thomsonlinear.com; www.thomsonlinear.com.

Back to press releases
Zum Seitenanfang