Zum Inhalt springen Zur Navigation springen

New Thomson Stainless Steel “A” Ball Bushing® Bearings Deliver High Speed, Repeatable Operation in Extreme Temperature Environments

WOOD DALE, IL – Danaher Motion introduces Thomson Stainless Steel “A” Ball Bushing® bearings. These Ball Bushing bearings feature all steel construction for rust and corrosion resistance, while providing maximum system rigidity in the most challenging application environments, including vacuum, ozone and mild radiation, even in temperatures up to 600ºF (315ºC).  Machine builders will benefit from extended service intervals and longer bearing life, increased machine reliability and reduced service and support costs. When combined with Thomson stainless steel 60 Case shafting the shaft life is also extended when compared to conventional shafting. Most sizes are available with same or next day delivery.

Thomson Stainless Steel “A” Ball Bushing bearings deliver steady state travel speeds up to 10 ft/s (3 m/s) and accelerations to 450 ft/s2 (150 m/s2), without the use of derating factors.  Derating factors can result in the need to specify larger, more expensive bearings to deliver the same level of performance that is achieved with smaller Thomson Stainless Steel MultiTrac Ball Bushing bearings.  They also have a coefficient of friction as low as 0.001 to allow machine builders to use smaller, less expensive motors, belts, gears and ball screws in their machines when replacing high friction, plain bearings.

Thomson Stainless Steel “A” Ball Bushing bearings are available in ¼, 3/8, ½, 5/8, ¾ and 1 in. sizes as standard, with adjustable, closed and open configurations.  They feature industry standard dimensions for direct interchange with competitive and legacy applications.  Two accuracy classes provide immediate improvements in system positioning and repeatability, while a self-aligning pillow block housing facilitates easy installation and use.

When combined with genuine Thomson 60 Case shafting they deliver even longer life and higher load carrying capacity when compared with conventional linear bearings, allowing users to reduce component size for reduced space requirements and system costs.  To learn more about completing an application with genuine Thomson 60 Case shafting and shaft supports, visit http://www.danahermotion.com/website/com/eng/products/linear_guides/shafting.php.

Thomson Stainless Steel “A” Ball Bushing™ bearings are available from local stock in Europe and North America, with worldwide availability from over 1800 authorized distributors.  Many Ball Bushing bearing products are available for same or next day delivery in North America, subject to stocking levels.

About Thomson
With more than 60 years of motion control innovation and quality, Thomson is the industry’s premiere producer of Ball Bushing and Profile Rail bearings, 60 Case Shafting, ground and rolled Ball Screws and related accessories.  Thomson pioneered the Ball Bushing bearing in 1945, and has set the standard ever since with an unsurpassed set of mechanical motion control solutions serving commercial and aerospace & defense markets around the world.  Thomson is a trusted brand of Danaher Motion.

About Danaher Motion
Danaher Motion is a leading global manufacturer of motion control products that improve the efficiency and productivity of complex manufacturing operations.  Danaher Motion’s product innovations have been revolutionizing the motion control industry for over 60 years through trusted brand names including Kollmorgen, Thomson and Dover. 

Thomson, 1500 Mittel Boulevard, Wood Dale, IL 60191-1073; 1-540-633-3549; 1-540-633-0294 (fax); Thomson@thomsonlinear.com; www.thomsonlinear.com.

Back to press releases
Zum Seitenanfang