Skip to content Skip to navigation

GS10x12M

Glide Screw Only, GS, 10 mm X 12 mm, RH, 1 Number of Starts, 450 mm Long

GS10x2M

Glide Screw Only, GS, 10 mm X 2 mm, RH, 1 Number of Starts, 450 mm Long

GS10x6M

Glide Screw Only, GS, 10 mm X 6 mm, RH, 1 Number of Starts, 450 mm Long

GS18x0050

Glide Screw Only, GS, 0.188 in X 0.050 in, RH, 1 Number of Starts, 6.0 in Long

GS18x0125

Glide Screw Only, GS, 0.188 in X 0.125 in, RH, 1 Number of Starts, 6.0 in Long

GS25x0050

Glide Screw Only, GS, 0.250 in X 0.050 in, RH, 1 Number of Starts, 10.0 in Long

GS25x0500

Glide Screw Only, GS, 0.250 in X 0.500 in, RH, 1 Number of Starts, 10.0 in Long

GS37x0063

Glide Screw Only, GS, 0.375 in X 0.063 in, RH, 1 Number of Starts, 18.0 in Long

GS37x0500

Glide Screw Only, GS, 0.375 in X 0.500 in, RH, 1 Number of Starts, 18.0 in Long

GS37x1000

Glide Screw Only, GS, 0.375 in X 1.000 in, RH, 1 Number of Starts, 18.0 in Long

GS4x1M

Glide Screw Only, GS, 4 mm X 1 mm, RH, 1 Number of Starts, 150 mm Long

GS4x4M

Glide Screw Only, GS, 4 mm X 4 mm, RH, 1 Number of Starts, 150 mm Long

GS4x8M

Glide Screw Only, GS, 4 mm X 8 mm, RH, 1 Number of Starts, 150 mm Long

GS6x12M

Glide Screw Only, GS, 6 mm X 12 mm, RH, 1 Number of Starts, 250 mm Long

GS6x1M

Glide Screw Only, GS, 6 mm X 1 mm, RH, 1 Number of Starts, 250 mm Long

GS6x6M

Glide Screw Only, GS, 6 mm X 6 mm, RH, 1 Number of Starts, 250 mm Long

1-16 / 16 ürünler

back to top