Skip to content Skip to navigation
Press Release Hero Image

Thomson to bring advanced linear motion expertise to Bauma 2022

KRISTIANSTAD, SWEDEN – Thomson Industries, Inc., a leading manufacturer of linear motion control solutions, will be attending Bauma 2022 in Munich, Germany, from October 24-30. Bauma is the world's largest trade show for building material machines, mining machines, and construction machinery, vehicles and equipment. Thomson linear motion experts will be available throughout the show to help design engineers find the optimal solution to their most demanding mobile machine applications.

Thomson's extensive line of electric linear actuators, which are a cleaner, safer and more efficient alternative to hydraulic cylinders, are well suited for a diverse range of heavy duty applications, including construction and agricultural equipment.

Thomson’s vast portfolio of industry leading electric linear actuators, including its popular Electrak® and Max Jac® lines, are efficient alternatives to hydraulic cylinders in a broad range of applications. These components offer a high-power, zero-maintenance solution that is simpler, cleaner and more controllable than their hydraulic counterparts. Thomson smart actuators also feature embedded flexible onboard controls, including optional, built-in CAN bus support, which connects an electronic control unit (ECU) with only a few wires. Leveraging this capability are built-in microprocessors that can be programmed to report position, provide diagnostic feedback that improves performance, and handle complex functions like synchronising multiple actuators.

In addition to focusing on hydraulic alternatives, Thomson engineers will also bring extensive experience in customising linear actuators to meet unique customer needs.

Thomson representatives will be on hand at stand 6261 in hall C4 – as part of the US pavilion – alongside Altra Industrial Motion Inc. to discuss linear motion users’ application and customisation needs. For more information, please visit www.thomsonlinear.com

About Thomson Industries, Inc.

With 75 years of achievement in motion control innovation and quality, Thomson is the industry’s premier producer of Linear Actuators, Linear Ball Bushing® Bearings and Profile Rail Bearings, 60 Case® Shafting, Ground and Rolled Ball Screws, Linear Systems, and related accessories. Thomson invented the Linear Ball Bushing Bearing in 1945 and has set the standard ever since with an unsurpassed set of linear motion control solutions serving global aerospace and defense, medical and health, factory automation, food processing, and mobile off-highway markets. Thomson, a brand of U.S.-based Altra Industrial Motion, has facilities in North America, Europe and Asia with more than 2000 distributor locations around the world.

For more information

Thomson Industries, Inc., 1500 Mittel Boulevard, Wood Dale, IL 60191-1073; 1-540-633-3549; 1-540-633-0294 (fax); Thomson@thomsonlinear.com; www.thomsonlinear.com

Back to press releases
back to top