Skip to content Skip to navigation

SB10-12X2.5M

Lead Nut Only, SB, 12 mm X 25 mm, Non-Preloaded, RH, 100 lbf Design Load

SB10-20X5M

Lead Nut Only, SB, 20 mm X 50 mm, Non-Preloaded, RH, 300 lbf Design Load

SB10X2M

Lead Nut Only, SB, 10 mm X 2 mm, Non-Preloaded, RH, 70 lbf Design Load

SB10X2ML

Lead Nut Only, SB, 10 mm X 2 mm, Non-Preloaded, LH, 70 lbf Design Load

SB10X3M

Lead Nut Only, SB, 10 mm X 3 mm, Non-Preloaded, RH, 70 lbf Design Load

SB10X3ML

Lead Nut Only, SB, 10 mm X 3 mm, Non-Preloaded, LH, 70 lbf Design Load

SB12X3M

Lead Nut Only, SB, 12 mm X 3 mm, Non-Preloaded, RH, 100 lbf Design Load

SB15-12X3M

Lead Nut Only, SB, 12 mm X 45 mm, Non-Preloaded, RH, 100 lbf Design Load

SB16X4M

Lead Nut Only, SB, 16 mm X 4 mm, Non-Preloaded, RH, 160 lbf Design Load

SB16X4ML

Lead Nut Only, SB, 16 mm X 4 mm, Non-Preloaded, LH, 160 lbf Design Load

SB20X4M

Lead Nut Only, SB, 20 mm X 4 mm, Non-Preloaded, RH, 300 lbf Design Load

SB20X4ML

Lead Nut Only, SB, 20 mm X 4 mm, Non-Preloaded, LH, 300 lbf Design Load

SB2-10X2.5M

Lead Nut Only, SB, 10 mm X 5 mm, Non-Preloaded, RH, 70 lbf Design Load

SB2-10X2M

Lead Nut Only, SB, 10 mm X 4 mm, Non-Preloaded, RH, 70 lbf Design Load

SB2-12X2.5M

Lead Nut Only, SB, 12 mm X 5 mm, Non-Preloaded, RH, 100 lbf Design Load

SB2-12X2M

Lead Nut Only, SB, 12 mm X 4 mm, Non-Preloaded, RH, 100 lbf Design Load

SB2-16X2.5M

Lead Nut Only, SB, 16 mm X 5 mm, Non-Preloaded, RH, 160 lbf Design Load

SB2-20X4M

Lead Nut Only, SB, 20 mm X 8 mm, Non-Preloaded, RH, 300 lbf Design Load

SB24X5M

Lead Nut Only, SB, 24 mm X 5 mm, Non-Preloaded, RH, 300 lbf Design Load

SB24X5ML

Lead Nut Only, SB, 24 mm X 5 mm, Non-Preloaded, LH, 300 lbf Design Load

SB3-12X2M

Lead Nut Only, SB, 12 mm X 6 mm, Non-Preloaded, RH, 100 lbf Design Load

SB3-20X4M

Lead Nut Only, SB, 20 mm X 12 mm, Non-Preloaded, RH, 300 lbf Design Load

SB4-10X1.5M

Lead Nut Only, SB, 10 mm X 6 mm, Non-Preloaded, RH, 70 lbf Design Load

SB4-12X2.5M

Lead Nut Only, SB, 12 mm X 10 mm, Non-Preloaded, RH, 100 lbf Design Load

SB4-16X2M

Lead Nut Only, SB, 16 mm X 8 mm, Non-Preloaded, RH, 160 lbf Design Load

SB4-20X4M

Lead Nut Only, SB, 20 mm X 16 mm, Non-Preloaded, RH, 300 lbf Design Load

SB5-10X2.4M

Lead Nut Only, SB, 10 mm X 12 mm, Non-Preloaded, RH, 70 lbf Design Load

SB5-10X2M

Lead Nut Only, SB, 10 mm X 10 mm, Non-Preloaded, RH, 70 lbf Design Load

SB5-16X5M

Lead Nut Only, SB, 16 mm X 25 mm, Non-Preloaded, RH, 160 lbf Design Load

SB5-20X4M

Lead Nut Only, SB, 20 mm X 20 mm, Non-Preloaded, RH, 300 lbf Design Load

SB6-10X3.3M

Lead Nut Only, SB, 10 mm X 20 mm, Non-Preloaded, RH, 70 lbf Design Load

SB6-12X2.5M

Lead Nut Only, SB, 12 mm X 15 mm, Non-Preloaded, RH, 100 lbf Design Load

SB7-16X2.3M

Lead Nut Only, SB, 16 mm X 16 mm, Non-Preloaded, RH, 160 lbf Design Load

SB7-16X5M

Lead Nut Only, SB, 16 mm X 35 mm, Non-Preloaded, RH, 160 lbf Design Load

SB9-20X5M

Lead Nut Only, SB, 20 mm X 45 mm, Non-Preloaded, RH, 300 lbf Design Load

1-35 부터 35 제품

back to top