5-MSJ-I 24:1/SSE-1/SSE-2/FT/72.00/S

5-MSJ-I 24:1/SSE-1/SSE-2/FT/72.00/S
Machine Screw Jack

Inch Worm Gear Machine Screw Jack, Inverted, Standard, 5 ton Capacity, 24:1 Gear Ratio, Standard Threaded End

리드 타임:  3 주*
$1888.53 각 제품**
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
Gear Ratio 24:1
Screw Diameter 38 mm / 1.50 in
Screw Lead 10 mm / 0.38 in
Screw Root Diameter 27 mm / 1.07 in
Worm Turns Per Inch 64
무게 37 kg / 81.40 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Ductile Iron
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material Alloy Steel
스크류 재질 4140 Series
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor
Environmental Standard Environment

성능

성능
성능
Capacity 44,482 N / 10,000.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0016 N·m / 0.0140 in.-lb.
Max Input Torque 16.27 N·m / 144.00 in.-lb.
Max Input kW/HP 0.56 kW / 0.75 hp
Max Worm Speed Rated Load 330 rpm
Max Capacity at 1750 rpm 8,340 N / 1,875 lbf
Tare Drag Torque 1.130 N·m / 10.000 in.-lb.
Lift Screw Efficiency 40%
Jack Travel Rate at 1750 RPM 686 mm/min / 27 in/min

견적 내기

* 저희가 최선으로 고객을 지원할 수 있도록 아래 정보를 입력해 주십시오: