35-MSJ-I 32:1/SSE-1/SSE-2/FT/72.00/S

35-MSJ-I 32:1/SSE-1/SSE-2/FT/72.00/S
Machine Screw Jack

Inch Worm Gear Machine Screw Jack, Inverted, Standard, 35 ton Capacity, 32:1 Gear Ratio, Standard Threaded End

$9340.56 각 제품**
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
Gear Ratio 32:1
Screw Diameter 95 mm / 3.75 in
Screw Lead 17 mm / 0.67 in
Screw Root Diameter 76 mm / 3.01 in
Worm Turns Per Inch 48
무게 178 kg / 393.30 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Ductile Iron
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material Alloy Steel
스크류 재질 4140 Series
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor
Environmental Standard Environment

성능

성능
성능
Capacity 311,376 N / 70,000.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0029 N·m / 0.0260 in.-lb.
Max Input Torque 203.37 N·m / 1,800.00 in.-lb.
Max Input kW/HP 2.61 kW / 3.50 hp
Max Worm Speed Rated Load 122 rpm
Max Capacity at 1750 rpm 21,814 N / 4,904 lbf
Tare Drag Torque 5.649 N·m / 50.000 in.-lb.
Lift Screw Efficiency 30%
Jack Travel Rate at 1750 RPM 914 mm/min / 36 in/min

견적 내기

* 저희가 최선으로 고객을 지원할 수 있도록 아래 정보를 입력해 주십시오: