2SS-MSJ-IR 24:1/SSE-1/SSE-2/FA/72.00/S

2SS-MSJ-IR 24:1/SSE-1/SSE-2/FA/72.00/S
Stainless Machine Screw Jack

Stainless SteelInch Worm Gear Machine Screw Jack, Inverted Rotating, 0.66 ton Capacity, 24:1 Gear Ratio, Travel Nut Position A

$7067.81 각 제품**
Max Travel Length

Min: 1.0 in  Max: 144.0 in  To the nearest .01 in

Jack Configuration

  • Corrosion resistance for demanding environments
  • Low noise
  • Ideal for vertical loads
  • Safe for static loads

측정

측정
크기
L 1,828.80 mm (72.000 in)
측정
크기
측정 단위 모든 길이 값 단위: Inches

명세서

사양
Gear Ratio 24:1
Screw Diameter 25 mm / 1.00 in
Screw Lead 6 mm / 0.25 in
Screw Root Diameter 18 mm / 0.70 in
Worm Turns Per Inch 96
무게 24 kg / 53.50 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Cast Version of AISI 316
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material AISI 316
스크류 재질 AISI 304
너트 재질 Nook Bronze Proprietary
Fasteners Fittings Material AISI 300 Series
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor

성능

성능
성능
Capacity 5,872 N / 1,320.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0017 N·m / 0.0150 in.-lb.
Max Input Torque 1.58 N·m / 14.00 in.-lb.
Max Input kW/HP 0.37 kW / 0.50 hp
Max Worm Speed Rated Load 1,800 rpm
Max Capacity at 1750 rpm 5,872 N / 1,320 lbf
Tare Drag Torque 0.452 N·m / 4.000 in.-lb.
Jack Travel Rate at 1750 RPM 457 mm/min / 18 in/min

견적 내기

* 저희가 최선으로 고객을 지원할 수 있도록 아래 정보를 입력해 주십시오: