20SS-MSJ-IR 24:1/SSE-1/SSE-2/FA/72.00/S
Can't find what you're looking for? Go to the Product Selector
Stainless Machine Screw Jack
Stainless SteelInch Worm Gear Machine Screw Jack, Inverted Rotating, 6.66 ton Capacity, 24:1 Gear Ratio, Travel Nut Position A
Max Travel Length
Min: 1.0 in  Max: 240.0 in  To the nearest .01 in
Jack Configuration
- Corrosion resistance for demanding environments
- Low noise
- Ideal for vertical loads
- Safe for static loads