20-MSJ-IK 8:1/SSE-1/SSE-2/FT/72.00/S

20-MSJ-IK 8:1/SSE-1/SSE-2/FT/72.00/S
Machine Screw Jack

Inch Worm Gear Machine Screw Jack, Inverted Keyed, Standard, 20 ton Capacity, 8:1 Gear Ratio, Standard Threaded End

$8737.18 각 제품**
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
Gear Ratio 8:1
Screw Diameter 64 mm / 2.50 in
Screw Lead 13 mm / 0.50 in
Screw Root Diameter 48 mm / 1.91 in
Worm Turns Per Inch 16
무게 96 kg / 211.85 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Ductile Iron
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material Alloy Steel
스크류 재질 4140 Series
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor
Environmental Standard Environment

성능

성능
성능
Capacity 177,929 N / 40,000.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0050 N·m / 0.0440 in.-lb.
Max Input Torque 196.59 N·m / 1,740.00 in.-lb.
Max Input kW/HP 5.60 kW / 7.50 hp
Max Worm Speed Rated Load 272 rpm
Max Capacity at 1750 rpm 27,619 N / 6,209 lbf
Tare Drag Torque 4.519 N·m / 40.000 in.-lb.
Lift Screw Efficiency 34%
Jack Travel Rate at 1750 RPM 2,769 mm/min / 109 in/min

견적 내기

* 저희가 최선으로 고객을 지원할 수 있도록 아래 정보를 입력해 주십시오: