2.5HL-BSJ-IR 6:1/SSE-1/SSE-2/FA/72.00/S

2.5HL-BSJ-IR 6:1/SSE-1/SSE-2/FA/72.00/S
Ball Screw Jack

Inch Worm Gear Ball Screw Jack, Inverted Rotating, High Lead, 2-1/2 ton Capacity, 6:1 Gear Ratio, Travel Nut Position A

리드 타임:  4 주*
$2118.24 각 제품**
Max Travel Length

Min: 1.0 in  Max: 144.0 in  To the nearest .01 in

Jack Configuration

  • Improved speed, force, duty cycle, acceleration
  • Longer life cycle (low friction)
  • Requires less motor power
  • Greater positioning accuracy

측정

측정
크기
L 1,828.80 mm (72.000 in)
측정
크기
측정 단위 모든 길이 값 단위: Inches

명세서

사양
Gear Ratio 6:1
Screw Diameter 25 mm / 1.00 in
Screw Lead 25 mm / 1.00 in
Screw Root Diameter 21 mm / 0.82 in
Worm Turns Per Inch 6
무게 28 kg / 60.70 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Ductile Iron
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material Alloy Steel
스크류 재질 4150 Case Hardened
너트 재질 1117/8620 Hardened Steel
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor
Environmental Standard Environment

성능

성능
성능
Capacity 22,241 N / 5,000.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0045 N·m / 0.0400 in.-lb.
Max Input Torque 22.82 N·m / 202.00 in.-lb.
Max Input kW/HP 1.49 kW / 2.00 hp
Max Worm Speed Rated Load 624 rpm
Max Capacity at 1750 rpm 7,931 N / 1,783 lbf
Tare Drag Torque 0.565 N·m / 5.000 in.-lb.
Back Drive Holding Torque 18.981 N·m / 14.000 ft.-lb.
Jack Travel Rate at 1750 RPM 7,391 mm/min / 291 in/min

견적 내기

* 저희가 최선으로 고객을 지원할 수 있도록 아래 정보를 입력해 주십시오: