15-MSJ-U 24:1/SSE-1/SSE-2/FT/72.00/S

15-MSJ-U 24:1/SSE-1/SSE-2/FT/72.00/S
Machine Screw Jack

Inch Worm Gear Machine Screw Jack, Upright, Standard, 15 ton Capacity, 24:1 Gear Ratio, Standard Threaded End

리드 타임:  4 주*
$2930.67 각 제품**
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
Gear Ratio 24:1
Screw Diameter 57 mm / 2.25 in
Screw Lead 13 mm / 0.50 in
Screw Root Diameter 43 mm / 1.68 in
Worm Turns Per Inch 48
무게 71 kg / 157.30 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Ductile Iron
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material Alloy Steel
스크류 재질 4140 Series
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor
Environmental Standard Environment

성능

성능
성능
Capacity 133,447 N / 30,000.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0025 N·m / 0.0220 in.-lb.
Max Input Torque 73.89 N·m / 654.00 in.-lb.
Max Input kW/HP 1.12 kW / 1.50 hp
Max Worm Speed Rated Load 144 rpm
Max Capacity at 1750 rpm 11,023 N / 2,478 lbf
Tare Drag Torque 2.260 N·m / 20.000 in.-lb.
Lift Screw Efficiency 37%
Jack Travel Rate at 1750 RPM 914 mm/min / 36 in/min

견적 내기

* 저희가 최선으로 고객을 지원할 수 있도록 아래 정보를 입력해 주십시오: