0.5HL-BSJ-UR 5:1/SSE-1/SSE-2/FA/12.00/S

0.5HL-BSJ-UR 5:1/SSE-1/SSE-2/FA/12.00/S
Ball Screw Jack

Inch Worm Gear Ball Screw Jack, Upright Rotating, High Lead, 1/2 ton Capacity, 5:1 Gear Ratio, Travel Nut Position A

리드 타임:  12 주*
$1013.75 각 제품**
Max Travel Length

Min: 1.0 in  Max: 72.0 in  To the nearest .01 in

Jack Configuration

  • Improved speed, force, duty cycle, acceleration
  • Longer life cycle (low friction)
  • Requires less motor power
  • Greater positioning accuracy

측정

측정
크기
L 304.80 mm (12.000 in)
측정
크기
측정 단위 모든 길이 값 단위: Inches

명세서

사양
Gear Ratio 5:1
Screw Diameter 16 mm / 0.63 in
Screw Lead 13 mm / 0.50 in
Screw Root Diameter 13 mm / 0.50 in
Worm Turns Per Inch 10
무게 3 kg / 5.70 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Ductile Iron
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material Alloy Steel
스크류 재질 4150 Case Hardened
너트 재질 1117/8620 Hardened Steel
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor
Environmental Standard Environment

성능

성능
성능
Capacity 4,448 N / 1,000.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0027 N·m / 0.0240 in.-lb.
Max Input Torque 2.73 N·m / 24.20 in.-lb.
Max Input kW/HP 0.25 kW / 0.33 hp
Max Worm Speed Rated Load 868 rpm
Max Capacity at 1750 rpm 2,206 N / 496 lbf
Tare Drag Torque 0.113 N·m / 1.000 in.-lb.
Back Drive Holding Torque 2.712 N·m / 2.000 ft.-lb.
Jack Travel Rate at 1750 RPM 4,445 mm/min / 175 in/min

견적 내기

* 저희가 최선으로 고객을 지원할 수 있도록 아래 정보를 입력해 주십시오: