Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Thomson이 고용량의 대형 듀티 환경에 필요한 RoundWay® 선형 롤러 베어링을 개발했습니다. RoundWay 베어링에 고부하 용량의 강화 및 연삭 스틸 재순환 롤러와 단단한 가단 주철 장착 블럭을 결합해서 고부하 용량과 부드러운 선형 이동을 제공합니다. 롤러 연결용 체인을 통해 RoundWay가 열악하고 오염물이 많은 환경에서 매우 높은 속도로 이동할 수 있습니다.
| 베어링 스타일 | 임페리얼 유형(in) |
|---|---|
| 크기 | 1/2" - 4" |
| 트러니언 유형 | A, B, C |
| 장착 유형 | 단일, 이중 |
| 베어링 부하 용량 | 최대 70,000 lbf |
| 추가 옵션 | 씰 |
Thomson 60 Case Linear Race shafting has been popular for decades for its consistent reliability and performance. To help customers get this high-quality, lab-tested product into their hands as quickly as possible for their time-sensitive design projects, Thomson goes to great lengths.

With the special machining add-on to the Thomson online shafting selector tool, the burden of creating 2D drawings is relieved, and the amount of time needed to specify the machined shaft is dramatically reduced.
Watch this comprehensive demo and see how this feature offers the most commonly used machining options, which are automatically converted to manufacturable 2D drawings for download as printable PDFs or sharable links.
Try the online shafting selector tool and special machining add-on at: https://www.thomsonlinear.com/en/products/shafting
For any cases in which your machining configurations don't fall within the scope of our tool's options, Thomson application engineers are always ready to provide fast help.

| RoundWay Linear Roller Bearings | 988 KB | |
| RoundWay Linear Roller Bearings | 3677 KB |
| RoundRail Linear Guides and Components | 24528 KB | |
| RoundRail Linear Guides and Components | 24502 KB | |
| RoundRail Linear Guides and Components | 11038 KB | |
| RoundRail Linear Guides and Components | 25135 KB |
| Profile Rail Comparison Chart | 153 KB |
| Roundway Bearings Installation Instructions | 108 KB |
To download the models below, you will need to sign in.