Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
선택한 모델의 보호용 벨로우를 이용할 수 있습니다. 오염이나 기타 열악한 조건이 문제가 되는 응용분야의 경우 중요한 RoundRail 가이드와 캐리지 베어링을 접이식 벨로우로 보호하는 것을 고려하십시오.
Thomson이 RoundRail 선형 가이드 벨로우 이 외의 부속품도 제공합니다. Thomson 선형 가이드 전체 제품 라인의 여러 가지 표준 및 맞춤형 부속품과 옵션에 대해서는 당사로 연락바랍니다.
Single race linear guide products
These units have a single 60 Case shaft along with a pre-installed single or twin bearing option for easy installation
Dual-shaft, 4-bearing linear guide products
These units have two pre-aligned 60 Case shafts and a 4-bearing carriage for maximum (multidirectional) loading characteristics with minimal shaft deflection
The shaft length of the Roundrail assembly.
The carriage type of the Roundrail assembly.
The nominal diameter of the shaft(s).
The maximum dynamic load of the Roundrail assembly.
Standard
One single round shaft
Dual Shaft
2 parallel shafts connected by an aluminum extrusion
Example:

Twin Shaft Web
2 Parallel shafts connected by a steel web.
Example:

This part number is not available for sale online but may still be available for sale. Click here to contact Thomson Customer Support.
Customer ServiceTo provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].