Skip to content Skip to navigation
AccuMini Linear Guides

AccuMini Linear Guides

Thomson's AccuMini Linear Guides offer a superior, patented ball control design for smooth, quiet, low friction linear motion even at high speeds. AccuMini's Gothic arch ball groove geometry provides high roll moment capacity - a requirement for stand-alone applications.

Overview

AccuMini Guide Highlights:

  • Ball control design for smooth, quiet, low friction at high speeds
  • Full length integral wiper which protects important bearings from contaminants maximizing effective system life
  • Wear-resistant, engineered polymer retainer which reduces system inertia and noise
  • 10, 15 and 20 mm sizes
  • Clearance and 0.03C preload types
  • High and Precision accuracy classes
  • Options: Armoloy® plating, low drag seals

AccuMini Guide Typical Applications:

  • Wafer Handling Equipment
  • Assembly Equipment
  • Inspection and Measurement Equipment

Find a Product

Dynamic Load Rating
@100 km Travel Life

NN

Assembly Height Tolerance

Carriage Type

Carriage Style

Product Family

Size

Preload

Corrosion Resistant Option

Static Roll

NmNm

Static Pitch

NmNm

Static Yaw

NmNm

Accessories

Extended Standards Options

Grease Options

CAD Models

To download the models below, you will need to sign in.

Sign In


back to top