Skip to content Skip to navigation
500 Series Roller Linear Guides

500 Series Roller Linear Guides

The 500 Series Roller rigidity is achieved by using the equivalent of a back-to-back bearing arrangement, complemented by special rollers that are crowned to prevent roller edge loading when misalignment is present. This results in lower elastic deformation as the load increases compared to a ball carriage or face-to-face bearing arrangement. Roller Guides have an increased load capacity over the ball as a result of the increased contacting surface across the length of the roller. A ball provides a single point contact area, while a roller provides a much greater line contact area. This results in a substantially higher load carrying capacity and lower wear with minimum rolling friction.

Overview

500 Series Roller Specifications:

Carriage
Type/Size 
(mm)
Narrow
High High Long Short Long
25 X X X X
35 X X X X
45 X X X X
55 X X X X
65 X X
Style A B C D

500 Series Roller Highlights:

  • Industry leading load capacities
  • High rigidity from back to back four roller track arrangement
  • Straight rails through advanced grinding technologies
  • Simple installation and greater accuracy with joint-free rails up to 6 meters
  • Smooth, quiet movement through patented insert molded recirculation paths and optimized geometries
  • Multiple carriage styles and sizes available
  • On site field modifiable modular seals
  • Rail and carriage options from stock or short delivery
  • Customization with expanded accessory offering
  • Replaces AccuMax®

500 Series Roller Typical Applications:

  • Industrial Automation
  • Material Handling
  • Industrial Robots
  • Machine Tool Equipment
  • Precision Measuring Equipment
  • Food Processing Equipment

Find a Product

Dynamic Load Rating
@100 km Travel Life

NN

Assembly Height Tolerance

Carriage Type

Carriage Style

Product Family

Size

Preload

Corrosion Resistant Option

Static Roll

NmNm

Static Pitch

NmNm

Static Yaw

NmNm

Accessories

Extended Standards Options

Grease Options

CAD Models

To download the models below, you will need to sign in.

Sign In


back to top