Skip to content Skip to navigation
T-Series Precision Linear Actuators

T-Series Precision Linear Actuators

The proven design of the T series precision linear actuators has found its way into thousands of applications throughout the world. Precision-rolled ball screws provide smooth motion, accurate positioning and quiet operation while the slide guide bushings and the rugged exterior design allows it to be used in the thoughest applications. The T series combines durability, performance and ease-of-use with a large selection of factory-engineered options and accessories. Regardless of the environment or requirement, we can customize our standard models to fit just about any application.

Overview

T-Series Specifications

SPECIFICATIONS T60 T90 T130
Profile Size (w x h) mm (in) 75 x 60 (2.95 x 2.36) 90 x 92 (3.54 x 3.62) 130 x 130 (5.12 x 5.12)
Max. Stroke Length mm (in) 1500 (59.06) 1500 (59.06) 2000 (78.74)
Max. Speed m/s (in/s) 2.5 (98.4) 2.0 (78.7) 2.0 (78.7)
Max. Dynamic Load N (lbs) 10000 (2248) 20000 (4496) 60000 (13489)

T-Series Features & Benefits

  • Extruded anodized aluminum cover tube
  • Anodized aluminum housing
  • Hard chromed steel extension tube
  • Can be installed in all directions
  • Ball screw drive
  • Slide guides
  • Load up to 60000 N
  • IP65 protection class
  • Wash down protected versions
  • Mounting accessories according to hydraulic cylinder standards available
Find a Product

Not finding the precision linear actuator you need? Contact us for a custom solution!

Family

Motor Type

Drive Type

Dynamic Load

Maximum Linear Speed

Brake

Resolver

Stroke

mmmm

Mounting Options

Adapter Options

Travel per Shaft Revolution

Number of Normally Closed Sensors

Number of Normally Open Sensors

Screw Diameter

Profile Size

Protection

CAD Models

To download the models below, you will need to sign in.

Sign In

back to top