Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
SPEEDLine WH40 positioning slide is a miniaturized linear drive unit designed for extremely small and compact dimensional applications. Built with a low coefficient of friction, these slides make it easy to fit smaller motors. Rubber wipers protect the mechanism from dirt, increasing service life.
| Specifications / Shaft Size | WH40 |
|---|---|
| Profile Size (w x h): mm (in) | 40 x 40 (1.6 x 1.6) |
| Type of belt | 10 AT 5 |
| Max Stroke Length: mm (in) | 2000 (78.7) |
| Max Linear Speed: m/s (in/s) | 3 (118) |
| Max Acceleration: m/s2 (in/s2) | 40 (1575) |
| Repeatability: ± mm (in) | 0.05 (0.002) |
| Max Input Speed: rpm (rev/s) | 1800 (30) |
| Operation temperature limits: °C (°F) | 0 to 80 (32 to 176) |
| Max Dynamic Load (Fx): N (lbf) complete unit |
315 (71) |
| Max Dynamic Load (Fy): N (lbf) complete unit |
450 (101) |
| Max Dynamic Load (Fz):N (lbf) complete unit |
600 (135) |
| Max Dynamic Load Torque (Mx): Nm (lbf-in) complete unit |
10 (89) |
| Max Dynamic Load Torque (My): Nm (lbf-in) complete unit |
30 (266) |
| Max Dynamic Load Torque (Mz): Nm (lbf-in) complete unit |
30 (266) |
| Max Drive Shaft Force (Frd): N (lbf) | 100 (23) |
| Max Drive Shaft Torque (Mta): Nm (lbf-in) | 6 (53) |
| Pulley Diameter: mm (in) | 31.83 (1.25) |
| Stroke per shaft revolution: mm (in) | 100 (3.94) |
| Weight: kg (lb) of unit with zero stroke of every 100 mm of stroke of each carriage |
1.19 (2.62) 0.15 (0.33) 0.28 (0.62) |
| Linear Units Quick Selection Guide | 1333 KB | |
| Linear Motion Systems | 1257 KB | |
| Linear Motion Systems | 1425 KB | |
| Linear Units Overview | 1573 KB | |
| Linear Units Quick Selection Guide | 427 KB | |
| Linear Units Overview | 1057 KB |
| Linear Motion Systems | 8394 KB | |
| Linear Motion Systems | 8418 KB | |
| Linear Motion Systems | 8430 KB | |
| Linear Motion Systems | 11656 KB |
| SPEEDLine WHx Mounting and Maintenance Instructions | 2035 KB |
Click the button below to use the newest edition of our industry's most advanced sizing and selection tool for linear motion system: LinearMotioneering.

To download the models below, you will need to sign in.
