SRT1002X3000

SRT1002X3000
Ball Screw

Ball Screw, 10 mm X 2 mm, Thread Direction: Right Hand, ±52 µm/300mm, Number Of Starts: 1

Lead Time:  2 Weeks*
$451.29 each**
Cut to Length:

Min: 26.0 mm  Max: 3000.0 mm  Tolerance +/- 1 mm


  • For custom machined screws, please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Screw only, No Ball nut
  • *See Related Products for compatible ball nut options

Dimensions

Dimensions
Dimension Value
D1 9.80 mm (0.386 in)
D2 8.30 mm (0.327 in)
D3 8.00 mm (0.315 in)

Specifications

Specification Value
Diameter 10 mm
Root Diameter 8.300 mm (0.327 in)
Lead 2.0 mm
Threaded Screw Length 3,000 mm
Lead Accuracy 52 µm/300mm
Number Of Starts 1
Material Alloy Steel
End Journal Bearing Size 8 mm
Thread Type Rolled

Performance

Performance
Performance

Get Quote

*Please fill out the information below so we can best assist you: