KGM-D-1002-RH-M-EE

KGM-D-1002-RH-M-EE
Ball Nut

Ball Nut, 10 mm X 2 mm, Thread Direction: Right Hand, Wiper Included, Round, No Safety Feature, Multi Circuit, 3700 N

Lead Time:  4 Weeks*
$316.78 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price
  • Preload option "0" (Clearance) is standard

Dimensions

Dimensions
Dimension Value
B 3.00 mm (0.118 in)
D1 19.00 mm (0.748 in)
L 24.00 mm (0.945 in)
L10 10.00 mm (0.394 in)
T 2.00 mm (0.079 in)

Specifications

Specification Value
Diameter 10 mm
Lead 2.0 mm
Nut Material 1.7131 (ESP 65)
Nut Style KGM
Wiper Included
Screw Part Number SRT1002X3000
Number Of Circuits 4
Total Weight 0.036 kg

Performance

Performance Value
Load, Dynamic 3,700 N (832 lbf)
Load, Static 4,600 N (1,034 lbf)

Get Quote

*Please fill out the information below so we can best assist you: