KGF-D-1002-RH-M-EE

KGF-D-1002-RH-M-EE
Ball Nut

Ball Nut, 10 mm X 2 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round, No Safety Feature, Multi Circuit, 3700 N

Lead Time:  4 Weeks*
$267.21 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price
  • Preload option "0" (Clearance) is standard

Dimensions

Dimensions
Dimension Value
D1 19.00 mm (0.748 in)
D1 Tolerance g6
D2 18.80 mm (0.740 in)
D4 28.00 mm (1.102 in)
D5 4.50 mm (0.177 in)
D6 36.00 mm (1.417 in)
L 24.00 mm (0.945 in)
L1 6.00 mm (0.236 in)
L2 10.00 mm (0.394 in)
L8 23.00 mm (0.906 in)

Specifications

Specification Value
Diameter 10 mm
Lead 2.0 mm
Nut Material 1.7131 (ESP 65)
Nut Style KGF
Wiper Included
Flange Integral
Screw Part Number SRT1002X3000
Number Of Circuits 4
Total Weight 0.056 kg

Performance

Performance Value
Load, Dynamic 3,700 N (832 lbf)
Load, Static 4,600 N (1,034 lbf)

Get Quote

*Please fill out the information below so we can best assist you: