SR32-PDL48

SR32-PDL48
SR32-PDL48

Shaft Support, Rail Only, Standard Profile, Predrilled, Aluminum, 48 in Long, Use with 2 in Diameter Shaft

Lead Time:  1 Day  *
each**

  • Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports
  • These supports can be used horizontally or vertically.
  • Mount the shaft (shaft not included) to the Support from the bottom. Bolt assembly to the machine from top through the support flange.
  • Support only. Shaft not included
  • Y1=Y2 is standard. Special Y1 can be specified by customer.
  • See SRA part numbers for support and shaft assembled together

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter2 in
[A]3.75 in
[A1]1.875 in
[A2]0.88 in
[E1]2.75 in
[E1] Tolerance± 0.010 in 
[F1]0.5 in
[H]3.25 in
[H] Tolerance± 0.002 in 
[N]0.406 in 
[X] Dim8 in
[Y]4 in
Length48 in 
Recomended Bolt3/8 

Specifications

SpecificationsValue
MaterialAluminum 
Material, SupportAluminum 
Option Predrilled (PD)Predrilled 
Support StyleStandard Profile 
UPC Number662486266846 
Weight16.4 lb

Get Quote

*Please fill out the information below so we can best assist you: