RX74-2

RX74-2
RX74-2

2 1/2 X .250 BALL NUT SAG, Obsolete

each**

  • Nut Only, Screw Sold Separately

Dimensions

dimensions
DimensionValue
[A]3.76 in
[B]0.755 in
[C]3.38 in
[D]3.725 in
[E]2.306 in
[F]2.02 in
[TH]3.34-12 
Diameter, Nominal Screw2.5 in
travel per shaft rev0.25 in

Specifications

SpecificationsValue
FlangeSold Seperately 
MaterialSteel 
Number of Circuits
PreloadNon-Preloaded 
Return StylePickup Finger 
Temperature Max300 °F
Thread DirectionRH 

Performance

performance graphic
performance graphic
PerformanceValue
Load, Dynamic6315 lbf
Load, Static, Maximum81938 lbf
Maximum Acceleration5 m/s²
Torque to Raise 1 lb0.05 in-lbs

Get Quote

*Please fill out the information below so we can best assist you: