RP1002-2

RP1002-2
RP1002-2

PRELOAD BALL NUT

each**

  • Nut Only, Screw Sold Separately
  • Refer to item: 8110-448-016

Dimensions

dimensions
DimensionValue
[A]6.64 in
[B]0.63 in
[C]1.692 in
[F]1.12 in
[M]2.07 in
[TH]1 9/16-18 UNEF-2A 
Diameter, Nominal Screw1 in
travel per shaft rev0.5 in

Specifications

SpecificationsValue
FlangeSold Seperately 
MaterialSteel 
PreloadPreloaded 
Preload Force (recomended)1185 lbf
Return StylePickup Finger 
Temperature Max300 °F
Thread DirectionRH 
Weight2.9 lb

Performance

performance graphic
performance graphic
PerformanceValue
Load, Static, Maximum31115 lbf
Maximum Acceleration5 m/s²

Get Quote

*Please fill out the information below so we can best assist you: