RP0702-2

RP0702-2
RP0702-2

2) R0702-2, RP0702-SK, Superseded

each**

  • Nut Only, Screw Sold Separately
  • Refer to item: 8107-448-011

Dimensions

dimensions
DimensionValue
[A]6.18 in
[B]0.51 in
[C]1.317 in
[F]1.06 in
[M]1.67 in
[N]0.266 in
[TH]1 1/4-16 UN-2A 
Diameter, Nominal Screw0.75 in
travel per shaft rev0.5 in

Specifications

SpecificationsValue
FlangeSold Seperately 
MaterialSteel 
PreloadPreloaded 
Preload Force (recomended)1035 lbf
Return StylePickup Finger 
Temperature Max300 °F
Thread DirectionRH 
Weight1.9 lb

Performance

performance graphic
performance graphic
PerformanceValue
Load, Static, Maximum23165 lbf
Maximum Acceleration5 m/s²

Get Quote

*Please fill out the information below so we can best assist you: