RE0605-2

RE0605-2
RE0605-2

PLOAD LH2-RK0605-2,1-RD0605-SK, Obsolete

each**

  • Nut Only, Screw Sold Separately
  • Refer to item: 8106-448-019

Dimensions

dimensions
DimensionValue
[A]3.75 in
[B]0.51 in
[C]1.13 in
[F]0.8 in
[M]1.42 in
[N]0.203 in
[TH]15/16-16 UN-2A 
Diameter, Nominal Screw0.625 in
travel per shaft rev0.2 in

Specifications

SpecificationsValue
FlangeSold Seperately 
MaterialSteel 
PreloadPreloaded 
Preload Force (recomended)240 lbf
Return StylePickup Finger 
Temperature Max300 °F
Thread DirectionLH 
Weight0.8 lb

Performance

performance graphic
performance graphic
PerformanceValue
Load, Static, Maximum5910 lbf
Maximum Acceleration5 m/s²

Get Quote

*Please fill out the information below so we can best assist you: