RD20HL3000.000 Y=30.000 - Product Obsolete

Product RD20HL3000.000 Y=30.000 is now an obsolete item.

Product discontinued. Please contact Thomson for last time buy information. Enginering comparison drawings for alternative Thomson products.

RD20HL3000.000 Y=30.000

AccuMini Rail, 20mm, High

Lead Time:  Contact Factory*
Cut to Length:

Min: 50.0 mm  Max: 3000.0 mm  Tolerance +/- 0.1 mm


  • Ball control design for smooth, quiet, low friction at high speeds
  • Full length integral wiper which protects important bearing from contaminants... effective system life is maximized
  • Gothic design, which provides high roll moment capacity...a requirement for stand-alone applications
  • Wear-resistant, engineered polymer retainer which re-duces system inertia and noise

Dimensions

Dimensions
Dimension Value
[A2] 20.0 mm
[H2] 18.0 mm
[N6] 9.5 mm
[S3] M5
[S5] 5.5 mm
[S6] 9.5 mm
[X] 60.0 mm

Specifications

Specification Value
Ball/Roller Ball
Carriage/Rail/Assembly Rail
Size 20
Rail Length 3,000.0 mm (118.11 in)
Hole Width 5.5 mm (0.22 in)
Accuracy Class High
Temperature Max 80 °C (176 °F)
Weight 7.650 kg (16.865 lbs)
Install Manual Link https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf

Get Quote

*Please fill out the information below so we can best assist you: