CD20AAAH - Product Obsolete

Product CD20AAAH is now an obsolete item.

Product discontinued. Please contact Thomson for last time buy information. Enginering comparison drawings for alternative Thomson products.

CD20AAAH

AccuMini Carriage, 20mm, Standard, High, Clearance, Preload

Lead Time:  Contact Factory*

  • Ball control design for smooth, quiet, low friction at high speeds
  • Full length integral wiper which protects important bearing from contaminants... effective system life is maximized
  • Gothic design, which provides high roll moment capacity...a requirement for stand-alone applications
  • Wear-resistant, engineered polymer retainer which re-duces system inertia and noise

Dimensions

Dimensions
Dimension Value
[A] 50.0 mm
[A1] 25.0 mm
[A3] 15.0 mm
[B] 76.0 mm
[E1] 37.0 mm
[E2] 40.0 mm
[H] 28.0 mm
[H1] 25.6 mm
[S2] M5

Specifications

Specification Value
Ball/Roller Ball
Carriage/Rail/Assembly Carriage
Carriage AA - Standard
Size 20
Accuracy Class High
Material Steel Alloy
Preload Clearance
Temperature Max 80 °C (176 °F)
Weight 0.345 kg (0.761 lbs)
Install Manual Link https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf

Performance

Performance
Performance
Performance Value
100 km Dynamic [Mx] Roll Moment 125 N·m (92 lbf·ft)
100 km Dynamic [My] Pitch Moment 75 N·m (55 lbf·ft)
100 km Dynamic [Mz] Yaw Moment 75 N·m (55 lbf·ft)
100 km Dynamic Load Rating 11,870 N (2,668 lbf)
50 km Dynamic [Mx] Roll Moment 158 N·m (116 lbf·ft)
50 km Dynamic [My] Pitch Moment 95 N·m (70 lbf·ft)
50 km Dynamic [Mz] Yaw Moment 95 N·m (70 lbf·ft)
50 km Dynamic Load Rating 14,956 N (3,362 lbf)
Maximum Acceleration 50 m/s² (164 ft/s²)
Maximum Velocity 3 m/s (10 ft/s)
Static [Mx] Roll Moment 235 N·m (173 lbf·ft)
Static [My] Pitch Moment 140 N·m (103 lbf·ft)
Static [Mz] Yaw Moment 140 N·m (103 lbf·ft)
Static Load Rating 23,000 N (5,171 lbf)

Get Quote

*Please fill out the information below so we can best assist you: