RB20-2

RB20-2
RB20-2

BALL NUT (R0502SC-2)

each**

  • Nut Only, Screw Sold Separately

Dimensions

dimensions
DimensionValue
[A]1.76 in
[B]0.39 in
[C]1.063 in
[D]1.39 in
[E]0.625 in
[F]0.7 in
[TH]15/16-16 UN-2A 
Diameter, Nominal Screw0.5 in
travel per shaft rev0.5 in

Specifications

SpecificationsValue
FlangeSold Seperately 
MaterialSteel 
Number of Circuits
PreloadNon-Preloaded 
Temperature Max300 °F
Thread DirectionRH 

Performance

performance graphic
performance graphic
PerformanceValue
Load, Dynamic850 lbf
Load, Static, Maximum4150 lbf
Maximum Acceleration5 m/s²
Torque to Raise 1 lb0.09 in-lbs

Get Quote

*Please fill out the information below so we can best assist you: