R1501-2

R1501-2
R1501-2

BALL NUT, Superseded

each**

  • Nut Only, Screw Sold Separately
  • Refer to item: 8115-448-014

Dimensions

dimensions
DimensionValue
[A]3.65 in
[B]1.01 in
[C]2.63 in
[D]3.696 in
[E]1.737 in
[F]1.96 in
[TH]2 1/4-20 UN-2A 
Diameter, Nominal Screw1.5 in
travel per shaft rev1 in

Specifications

SpecificationsValue
FlangeSold Seperately 
MaterialSteel 
Number of Circuits
PreloadNon-Preloaded 
Return StylePickup Finger 
Temperature Max300 °F
Thread DirectionRH 
Weight67 lb

Performance

performance graphic
performance graphic
PerformanceValue
Load, Dynamic8250 lbf
Load, Static, Maximum47800 lbf
Maximum Acceleration5 m/s²
Torque to Raise 1 lb0.18 in-lbs

Get Quote

*Please fill out the information below so we can best assist you: