PR1501

PR1501
PR1501

Ball Screw Only, Rolled Thread, Legacy Style, 1.500 in X 1.000 in, RH, 0.003 in/ft Lead Accuracy, Steel, 144 in Long

per inch**

  • Screw only, No Ball nut
  • Legacy Product
  • Legacy Product
  • Additional ball screw coatings (thin dense chrome, black oxide, manganese phosphate) are available as a custom item.
  • Our standard catalog ball screws feature a high luster polished and oiled finish, which provides smoother operation and a high quality look and feel.

Dimensions

dimensions
DimensionValue
[d2] Root Diameter1.143 in
[d3] Bearing Journal Diameter, Recommended25 mm
Diameter, Nominal Screw1.5 in
Length144 in 
Standard Lead Accuracy ±0.003 in/ft
travel per shaft rev1 in

Specifications

SpecificationsValue
MaterialSteel 
Rolled/Ground/WhirledRolled Thread 
Standard Lead Accuracy ±0.003 in/ft
Temperature Max300 °F
Thread DirectionRH 

Performance

performance graphic
performance graphic

Get Quote

*Please fill out the information below so we can best assist you: