R0702-2

R0702-2
R0702-2

BALL NUT, Superseded

each**

  • Nut Only, Screw Sold Separately
  • Refer to item: 8107-448-014

Dimensions

dimensions
DimensionValue
[A]2.94 in
[B]0.51 in
[C]1.317 in
[D]1.984 in
[E]0.983 in
[F]1.06 in
[TH]1 1/4-16 UN-2A 
Diameter, Nominal Screw0.75 in
travel per shaft rev0.5 in

Specifications

SpecificationsValue
FlangeSold Seperately 
MaterialSteel 
Number of Circuits
PreloadNon-Preloaded 
Return StylePickup Finger 
Temperature Max300 °F
Thread DirectionRH 
Weight8.5 lb

Performance

performance graphic
performance graphic
PerformanceValue
Load, Dynamic3450 lbf
Load, Static, Maximum24200 lbf
Maximum Acceleration5 m/s²
Torque to Raise 1 lb0.09 in-lbs

Get Quote

*Please fill out the information below so we can best assist you: