KGS-5010-P3-RH-X-6000.00-X-R-0
Can't find what you're looking for? Go to the Product Selector
Ball Screw, 50 mm X 10 mm X 6000.00 mm, Right Hand, ±12 µm/300mm, Number Of Starts: 1
Min: 26.0 mm  Max: 6000.0 mm  To the nearest .01 mm
- For custom machined screws, please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
- Screw only, No Ball nut
- Machined screws can be ordered with Ball Nuts and Support Bearings under the Ball Screw/Nut Assembly section, here.
- *See Related Products for compatible ball nut options