0215050111

0215050111
Ball Nut

Ball Nut, 50 mm X 10 mm, Thread Direction: Right Hand, Wiper Included, Round, No Safety Feature, EUS, 68700 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 50 mm
Lead 10.0 mm
Nut Material Alloy Steel
Nut Style KGM
Wiper Included
Screw Part Number 0205000292-RL6000
Number Of Starts 1
Total Weight 1.100 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 68,700 N (15,444 lbf)
Load, Static 156 kN (35,025 lbf)

Get Quote

*Please fill out the information below so we can best assist you: