0215050335

0215050335
Ball Nut

Ball Nut, 50 mm X 10 mm, Thread Direction: Right Hand, Wiper Included, Round, No Safety Feature, Button, 97800 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 50 mm
Lead 10.0 mm
Nut Material Alloy Steel
Nut Style ZG
Wiper Included
Screw Part Number 0205000292-RL6000
Number Of Starts 1
Total Weight 2.000 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 97,800 N (21,986 lbf)
Load, Static 213 kN (47,929 lbf)

Get Quote

*Please fill out the information below so we can best assist you: