KGF-L-5010-RH-E-KK

KGF-L-5010-RH-E-KK
Ball Nut

Ball Nut, 50 mm X 10 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round, No Safety Feature, Single Liner, 69000 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
D1 75.00 mm (2.953 in)
D6 110.00 mm (4.331 in)
L 144.00 mm (5.669 in)
L1 16.00 mm (0.630 in)
L3 7.00 mm (0.276 in)
L7 16.00 mm (0.630 in)
L8 85.00 mm (3.346 in)

Specifications

Specification Value
Diameter 50 mm
Lead 10.0 mm
Nut Material Alloy Steel
Nut Style KGF
Wiper Included
Flange Integral
Screw Part Number 0205000291-RL6000
Number Of Starts 1
Total Weight 83.200 kg

Performance

Performance Value
Load, Dynamic 69,000 N (15,512 lbf)
Load, Static 142 kN (31,968 lbf)

Get Quote

*Please fill out the information below so we can best assist you: