8125-448-008 - Product Superseded

Product 8125-448-008 is now a superseded item. We suggest replacing with item SBN11237.

Obsolete product. No interchange. Customer must redesign to fit another product.

8125-448-008
Ball Nut

Ball Nut, 2.500 in X 1.000 in, Thread Direction: Right Hand, Wiper Included, Round, With Safety Feature, Non-Preloaded, Pickup Finger, 27000 lbf


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 2.500 in
Lead 1.000 in
Nut Material Alloy Steel
Nut Style Precision
Wiper Included
Screw Part Number 190-9138
Number Of Starts 2
Total Weight 13.00 lbs

Performance

Performance Value
Load, Dynamic 120,102 N (27,000 lbf)
Load, Static 773,991 N (174,000 lbf)

Get Quote

*Please fill out the information below so we can best assist you: