SBN11237

SBN11237
Ball Nut

Ball Nut, 2.500 in X 1.000 in, Thread Direction: Right Hand, Wiper Included, Round with Flats, With Safety Feature, Non-Preloaded, Pickup Finger, 27000 lbf

Lead Time:  12 Weeks*
$2117.49 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 2.500 in
Lead 1.000 in
Nut Material Alloy Steel
Nut Style Precision
Wiper Included
Screw Part Number SRT5108
Number Of Starts 2
Total Weight 13.00 lbs

Performance

Performance Value
Load, Dynamic 120,102 N (27,000 lbf)
Load, Static 773,991 N (174,000 lbf)

Get Quote

*Please fill out the information below so we can best assist you: