8110-448-087 - Product Superseded

Product 8110-448-087 is now a superseded item. We suggest replacing with item SBN8278.

Suggested replacement has similar form/fit/function, but not a drop-in replacement or interchangeable. Review specifications of replacement item to ensure it will meet application requirements.

8110-448-087
Ball Nut

Ball Nut, 1.000 in X 0.250 in, Thread Direction: Right Hand, Flanged, Round, No Safety Feature, Non-Preloaded, Pickup Finger, 3350 lbf


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 1.000 in
Lead 0.250 in
Nut Material Alloy Steel
Nut Style Precision
Flange Integral
Screw Part Number 190-9127
Number Of Starts 1
Total Weight 1.50 lbs

Performance

Performance Value
Load, Dynamic 14,902 N (3,350 lbf)
Load, Static 136,783 N (30,750 lbf)

Get Quote

*Please fill out the information below so we can best assist you: