SBN8278

SBN8278
Ball Nut

Ball Nut, 1.000 in X 0.250 in, Thread Direction: Right Hand, Flanged, Round, No Safety Feature, Non-Preloaded, Multi Circuit, 3224 lbf

Lead Time:  12 Weeks*
$671.09 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 1.000 in
Lead 0.250 in
Nut Material Alloy Steel
Nut Style SBN
Flange Integral
Screw Part Number SRT5021
Number Of Starts 1
Total Weight 1.50 lbs

Performance

Performance Value
Load, Dynamic 14,341 N (3,224 lbf)
Load, Static 123,776 N (27,826 lbf)
Torque Rating 0.0440 in-lb

Get Quote

*Please fill out the information below so we can best assist you: