7832818

7832818
7832818

KGF-D-5010-RH-E-KK, Ball Nut Only, FK Style, 50 mm X 10 mm, Non-Preloaded, RH, Flange, Wiper, 0.18 Nut Backlash, Maximum, Steel, 66.4 kN Load, Dynamic, Superseded

Lead Time:  1 Day  *

  • Nut Only, Screw Sold Separately
  • Replaced by KGF-D-5010-RH-KK in North America or in Europe part number 0215200306
  • Available in three preload classes (Type Z1, Z2, Z3) Z1 – light preload to 1-2% Z2 – no preload, clearance held to max indicated in table (standard unless specified) Z3 – no preload, clearance held to max .05mm
  • Part number 7832818 is sold in North America. This same product is sold in Europe under part number 0215200306

Dimensions

dimensions
DimensionValue
[D1]75 mm
[D4]93 mm
[D5]11 mm
[D6]110 mm
[G]M8x1 
[L]92 mm
[L1]13 mm
[L10]8 mm
[L2]92 mm
[L3]7 mm
[L6]7 mm
[L7]16 mm
[L8]85 mm
[L9]9 mm
Ball Bearing Diameter7.144 mm
Diameter, Nominal Screw50 mm
Nut Backlash, Maximum0.18 mm
travel per shaft rev10 mm

Specifications

SpecificationsValue
FlangeIncluded 
MaterialSteel 
PreloadNon-Preloaded 
Return StyleSingle Liner 
Temperature Max300 °F
Thread DirectionRH 
Weight2 kg
WiperIncluded 

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load, Dynamic66.4 kN
Load, Static, Maximum134.3 kN
Maximum Acceleration5 m/s²

Get Quote

*Please fill out the information below so we can best assist you: