20106

20106
Screw Acme Nut

Bronze Nut, Acme, Externally Threaded, 1 in dia. X 0.167 in Lead, Right Hand

Lead Time:  5 Days*
$72.05 each**

  • Centralized thread form for smooth, no-wedging performance
  • High quality bronze material for superior load capacity and wear resistance
Click here to optimize your design with a custom lead screw and nut solution.

Dimensions

Dimensions
Dimension Value
A 1.50 in (38.1 mm)
B Max 1.50 in (38.1 mm)
C 0.50 in (12.7 mm)
TH 1.375-18

Specifications

Specification Value
Screw Diameter 1.000 in (25.40 mm)
Lead 0.167 in (4.24 mm)
Nut Mounting Style Threaded
Nut Material Bronze
Max Axial Backlash 0.0090 in (0.229 mm)
Efficiency 30%
Max Temperature 350 °F (176.7 °C)
Weight 49.00 lbs (22.23 kg)

Performance

Performance Value
Max Dynamic Load 5,000.0 lbf (22,241.1 N)

Get Quote

*Please fill out the information below so we can best assist you: