190-9115 - Product Superseded

Product 190-9115 is now a superseded item. We suggest replacing with item SRT5104.

Same exact thread form; screw & nut interchangeable.

190-9115
Ball Screw

Ball Screw, 2.500 in X 1.000 in, Thread Direction: Right Hand, ±0.004 in/ft, Number Of Starts: 2


  • For custom machined screws, please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Screw only, No Ball nut
  • Machined screws can be ordered with Ball Nuts and Support Bearings under the Ball Screw/Nut Assembly section, here.
  • *See Related Products for compatible ball nut options

Dimensions

Dimensions
Dimension Value
D1 64.64 mm (2.545 in)
D2 56.44 mm (2.222 in)
D3 50.00 mm (1.969 in)

Specifications

Specification Value
Diameter 2.500 in
Root Diameter 56.388 mm (2.220 in)
Lead 1.000 in
Threaded Screw Length 144.00 in
Lead Accuracy 0.004 in/ft
Number Of Starts 2
Material Alloy Steel
End Journal Bearing Size 50 mm
Thread Type Rolled
Total Weight 15.00 lbs/ft

Performance

Performance
Performance

Get Quote

*Please fill out the information below so we can best assist you: